Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ETN615401VSR |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | -16 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male 1179-2 BSPP type E (light duty) |
| Finish plating | Passivate |
| Hex size 5 IN | 1.611 |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | ETN |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | G 1 |
