Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | ETN618233VSR |
| Complete connector | Yes |
| Drop dimension IN | 2.047 |
| Drop dimension MM | 52.00 |
| End size 1 | -42 |
| End size 2 | -42 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.0 |
| Hex size 2 IN | 2.358 |
| Hex size 2 MM | 60.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 2C9 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |