Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020792-50 |
| Durometer | 70 |
| Inside diameter IN | 38.800 |
| Inside diameter MM | 985.520 |
| Outside diameter IN | 45.800 |
| Outside diameter MM | 1163.320 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 2.000 |
| Thickness MM | 50.80 |
