Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020793-50 |
| Inside diameter IN | 1.530 |
| Inside diameter MM | 38.862 |
| Item type | O-Ring |
| Outside diameter IN | 1.800 |
| Outside diameter MM | 45.720 |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Viton |
| Product width in | 1.800 |
| Product width mm | 45.720 |
| Sub brand | Waltech |
| Thickness IN | 0.135 |
| Thickness MM | 3.430 |