Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL023072-50 |
| Durometer | 83 |
| Inside diameter IN | 0.362 |
| Inside diameter MM | 9.195 |
| Outside diameter IN | 0.480 |
| Outside diameter MM | 12.192 |
| Product height in | 0.480 |
| Product height mm | 12.192 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.480 |
| Product width mm | 12.192 |
| Sub brand | Waltech |
| Thickness IN | 0.059 |
| Thickness MM | 1.500 |
