Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL025513 |
| Complete connector | No |
| End size 1 | 20S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male ISO 9974-3 type B (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.000 |
| Item type | Male stud connector |
| Model Code 1 | GES 20 SM-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … M |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M27x2 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure BAR | 400 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
