Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL032438 |
| Complete connector | No |
| Item type | Non-return valve |
| Model Code 1 | VT-EINSATZ KPL NW10 1,0 |
| Product serial name | VT-EINSATZ … |
| Sub brand | Waltech |
| Working pressure BAR | 400.00 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
