Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL037409 |
| Color | Black |
| Inside diameter IN | 0.146 |
| Inside diameter MM | 3.700 |
| Outside diameter IN | 0.394 |
| Outside diameter MM | 10.000 |
| Product material | FKM |
| Sub brand | Waltech |
| Thickness IN | 0.124 |
| Thickness MM | 3.150 |
