Product specifications
Characteristic  | Value  | Description  | 
|---|---|---|
| Angle shape | Tee | |
| Brand | Danfoss | |
| Complete connector | No | |
| Finish plating | Guardian Seal | |
| Item type | Male stud connector | |
| Model Code 1 | TES 15 LRK A4GS | |
| Product material | Carbon steel | |
| Product serial name | TES … RK | |
| Sub brand | Waltech | 
