Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 4LL | 4LL |
| End size 2 | 4LL | 4LL |
| End Type 1 | 24 DEG. TUBE PORT LL DUTY | 24 deg. tube port LL duty |
| End Type 2 | 24 DEG. TUBE PORT LL DUTY | 24 deg. tube port LL duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 9.000 | |
| Item type | TUBE TO TUBE CONNECTOR | Tube to tube connector |
| Model Code 1 | GS 4 LL A2GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GS … | GS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M8X1 | M8x1 |
| Thread size 2 | M8X1 | M8x1 |
| Tube outside diameter 1 MM | 4.000 | |
| Tube outside diameter 2 MM | 4.000 | |
| Working pressure bar | 100.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120670 |
