Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | WAL037921 |
| Complete connector | No |
| End size 1 | 22L |
| End size 2 | 22L |
| End size 3 | 22L |
| End size 4 | 22L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| End type 4 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.0 |
| Hex size 2 MM | 36.0 |
| Item type | Tube to tube connector |
| Model Code 1 | KS 22 L A4GS |
| Product material | Carbon steel |
| Product serial name | KS … |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Thread size 3 | M30x2 |
| Thread size 4 | M30x2 |
| Tube outside diameter 1 IN | 0.866 |
| Tube outside diameter 2 IN | 0.866 |
| Tube outside diameter 3 IN | 0.866 |
| Tube outside diameter 4 IN | 0.866 |
| Working pressure bar | 362 |
