Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL038036 |
| Complete connector | No |
| End size 1 | 8L |
| End size 2 | 8L |
| End size 3 | 8L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Millimetrique standpipe |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 14.0 |
| Hex size 2 IN | 0.670 |
| Hex size 2 MM | 19.0 |
| Hex size 3 IN | 0.670 |
| Item type | Adjustable connector |
| Model Code 1 | ETS 8 L A4GS |
| Product material | Carbon steel |
| Product serial name | ETS … |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M14x1.5 |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 IN | 0.310 |
| Tube outside diameter 2 MM | 10.0 |
| Tube outside diameter 3 IN | 0.190 |
| Tube outside diameter 3 MM | 10.0 |
| Working pressure bar | 500 |
