Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL038060 |
| Complete connector | No |
| End size 1 | 18L |
| End size 2 | 18L |
| End size 3 | 18L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | Millimetrique standpipe |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 27.0 |
| Hex size 2 IN | 1.260 |
| Hex size 2 MM | 36.0 |
| Hex size 3 IN | 1.260 |
| Item Type | Adjustable connector |
| Model Code 1 | ELS 18 L A4GS |
| Product material | Carbon steel |
| Product serial name | ELS … |
| Sub brand | Waltech |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M26x1.5 |
| Tube outside diameter 1 IN | 0.510 |
| Tube outside diameter 1 MM | 22.0 |
| Tube outside diameter 2 IN | 0.700 |
| Tube outside diameter 2 MM | 22.0 |
| Tube outside diameter 3 IN | 0.700 |
| Tube outside diameter 3 MM | 22.0 |
| Working pressure bar | 400 |
