Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL038112 |
| Complete connector | No |
| End size 1 | 15L |
| End size 2 | 8L |
| End type 1 | Millimetrique standpipe |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.000 |
| Hex size 2 MM | 27.000 |
| Item type | Reducer fitting |
| Model Code 1 | REDS 15/8 L A4GS |
| Product material | Carbon steel |
| Product serial name | REDS … |
| Sub brand | Waltech |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 400 |
