Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL038195 |
| Complete connector | No |
| End Type 1 | Male 1179-2 BSPP type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.551 |
| Hex size 2 IN | 0.551 |
| Item type | Adjustable connector |
| Model Code 1 | EGES 6 LR-WD A4GS |
| Product material | Carbon steel |
| Product serial name | EGES … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/8 |
| Tube outside diameter 1 IN | 0.236 |
| Tube outside diameter 2 IN | 0.236 |
| Working pressure bar | 500 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
