Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12S | 12S |
| End Type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End Type 2 | MALE 1179-4 BSPP TYPE B (S) | Male 1179-4 BSPP type B (S) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 27.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 12 S/R1/2-1.4571 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | GES … R | GES … R |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M20X1.5 | M20x1.5 |
| Thread size 2 | G 3/8 | G 3/8 |
| Tube outside diameter 1 MM | 12.000 | |
| Tube outside diameter 2 MM | 12.000 | |
| Working pressure bar | 630.00 | |
| Working temperature max C | 400 | |
| Working temperature min C | -60 |
