Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL061402 |
| Complete connector | Yes |
| End size 1 | 6LL |
| End type 1 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.000 |
| Hex size 2 MM | 12.000 |
| Item type | Male stud connector |
| Model Code 1 | S-GEV 6 LLR-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | S-GEV … R |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 100 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
