Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL061566 |
| Complete connector | Yes |
| End size 1 | 6LL |
| End size 2 | 6LL |
| End type 1 | 24 deg. tube port LL duty |
| End type 2 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 21.0 |
| Hex size 2 MM | 12.0 |
| Hex size 3 MM | 12.0 |
| Item type | Tube to tube connector |
| Model Code 1 | S-WV 6 LL-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | S-WV … |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Thread size 2 | M10x1 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 100 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
