Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL062617 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 30.000 |
| Hex size 2 MM | 9.000 |
| Item type | High-pressure ball valve |
| Model Code 1 | KH3KS-R1/2/NW13-L A4GS 3072487 |
| Model Code 2 | GS |
| Product material | Carbon steel |
| Product serial name | KH3KS-R … |
| Sub brand | Waltech |
| Working pressure BAR | 350.00 |
