Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL063676-K |
| Complete connector | No |
| End size 2 | 12S |
| End Type 1 | Male 1179-2 BSPP type E (S) |
| End Type 2 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.000 |
| Hex size 2 MM | 24.000 |
| Item type | Adjustable connector |
| Model Code 1 | EGESD 12 S/R1/2-WD A4GS |
| Product material | Carbon steel |
| Product serial name | EGESD … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/2 |
| Thread size 2 | M20x1.5 |
| Tube outside diameter 1 MM | 12.000 |
| Tube outside diameter 2 MM | 12.000 |
| Working pressure BAR | 630.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |