Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL064145-K |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Flange fitting |
| Model Code 1 | WFS 28 L-40 A4GS |
| Product material | Carbon steel |
| Product serial name | WFS … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 100 |
