Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL065356 |
| Complete connector | No |
| End size 1 | 6L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 6 L/9/16-18UNF A4GS |
| Product material | Carbon steel |
| Product serial name | GES … UNF / UN |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
