Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL066137 |
| Complete connector | No |
| End size 1 | 8L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 8 L/R1/2-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … M |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 400 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
