Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL067043 |
| Complete connector | No |
| End size 1 | 18L |
| End size 2 | 18L |
| End Type 1 | 24 deg. DKO swivel light duty |
| End Type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.000 |
| Hex size 2 MM | 32.000 |
| Item type | Adjustable connector |
| Model Code 1 | EWSD 18 L VI A4GS |
| Product material | Carbon steel |
| Product serial name | EWSD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M26x1.5 |
| Tube outside diameter 1 MM | 18.000 |
| Tube outside diameter 2 MM | 18.000 |
| Working pressure BAR | 400.00 |
| Working temperature max C | 400 |
| Working temperature min C | -25 |
