Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL372244 |
| Complete connector | No |
| End size 1 | 25S |
| End size 2 | 25S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Hex size 1 MM | 46.0 |
| Hex size 2 MM | 46.0 |
| Item type | Bulkhead tube connector |
| Model Code 1 | GSS 25 S M.SECHSK.M-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | GSS … |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |
| Tube outside diameter 1 MM | 25.0 |
| Tube outside diameter 2 MM | 25.0 |
| Working pressure bar | 400 |
