Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL372271 |
| Complete connector | No |
| End size 1 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End Type 2 | Male pipe (NPT) |
| Hex size 1 IN | 1.250 |
| Hex size 2 MM | 36.000 |
| Item type | Male stud connector |
| Model Code 1 | GES 20 S/1/2NPT-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … NPT |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | 1/2-14 NPT |
| Tube outside diameter 1 IN | 0.470 |
| Tube outside diameter 2 IN | 0.780 |
| Working pressure BAR | 400.00 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
