Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL373123Z |
| End size 1 | -16 |
| End size 2 | -36 |
| End Type 1 | Male ORB BSPP |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Guardian seal |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | WAL |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | G 1-11 |
| Thread size 2 | M36x2 |