Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL373481 |
| Complete connector | Yes |
| End size 1 | 6S |
| End size 2 | 6S |
| End Type 1 | 24 deg. tube port heavy duty |
| End Type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.000 |
| Hex size 2 MM | 17.000 |
| Hex size 3 MM | 19.000 |
| Item type | Bulkhead tube connector |
| Model Code 1 | P-WSV 6 S A4GS |
| Product material | Carbon steel |
| Product serial name | P-WSV … |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 MM | 6.000 |
| Tube outside diameter 2 MM | 6.000 |
| Working pressure BAR | 800.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121622 |
