Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 8L | 8L |
| End size 2 | 8L | 8L |
| End size 3 | 22L | 22L |
| End type 1 | MALE 1179-4 BSPP TYPE B (L) | Male 1179-4 BSPP type B (L) |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 2 IN | 1.417 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | P-ELEV 22 LR A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-ELEV … | P-ELEV … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | G 3/4 | G 3/4 |
| Thread size 2 | M30X2 | M30x2 |
| Thread size 3 | M30X2 | M30x2 |
| Tube outside diameter 1 IN | 0.640 | |
| Tube outside diameter 2 IN | 0.860 | |
| Tube outside diameter 3 IN | 0.860 |
