Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374057 |
| Complete connector | Yes |
| End size 2 | 16S |
| End type 1 | Male ISO 9974-2 type E (S) |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 30.0 |
| Hex size 3 MM | 32.0 |
| Item type | Non-return valve |
| Model Code 1 | P-RVZ 16 SM-WD A4GS |
| Product material | Carbon steel |
| Product serial name | P-RVZ … M-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M24x1.5 |
| Tube outside diameter 1 MM | 16.0 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 400 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
