Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 8L | 8L |
| End size 2 | 6L | 6L |
| End type 1 | MILLIMETRIQUE STANDPIPE | Millimetrique standpipe |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.470 | |
| Hex size 2 IN | 0.550 | |
| Item type | REDUCER FITTING | Reducer fitting |
| Model Code 1 | P-REDV 8/6 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-REDV … -SV | P-REDV … -SV |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M12X1.5 | M12x1.5 |
| Tube outside diameter 1 IN | 0.150 | |
| Tube outside diameter 2 IN | 0.230 | |
| Working pressure BAR | 500.00 |
