O-RING, 6x0,8-B-70NBR
WAL374737
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL374737 |
| Inside diameter IN | 6.000 |
| Inside diameter MM | 152.400 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 0.800 |
| Thickness MM | 20.320 |