O-RING, 4,4x0,8-B-70NBR
WAL374746
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Durometer | 70 |
Inside diameter IN | 0.173 |
Inside diameter MM | 4.394 |
Item type | O-Ring |
Outside diameter IN | 0.2360 |
Outside diameter MM | 5.9940 |
Product material | Buna-N (nitrile) |
Sub brand | Waltech |
Thickness IN | 0.0310 |
Thickness MM | 0.7870 |