Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL374750 |
| Durometer | 70 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 10.998 |
| Item type | O-Ring |
| Outside diameter IN | 0.512 |
| Outside diameter MM | 13.005 |
| Product height in | 0.512 |
| Product height mm | 13.005 |
| Product length in | 0.039 |
| Product length mm | 0.991 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.512 |
| Product width mm | 13.005 |
| Sub brand | Waltech |
| Thickness IN | 0.039 |
| Thickness MM | 0.991 |
