Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL374757 |
| Inside diameter IN | 12.500 |
| Inside diameter MM | 317.500 |
| Product material | Viton |
| Sub brand | Waltech |
| Thickness IN | 1.000 |
| Thickness MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121950 |
