Product specifications
Characteristic | Value | Description |
---|---|---|
Angle shape | Straight | |
Brand | Danfoss | |
Complete connector | No | |
Finish plating | Guardian Seal | |
Item type | Reducer fitting | |
Model Code 1 | RED-R3/8-WD VI/R3/4 A4GS | |
Product material | Carbon steel | |
Product serial name | RED ... -WD/… | |
Seal material | Fluorocarbon (FKM) | |
Sub brand | Waltech | |
Thread size 1 | G 3/8 | |
Thread size 2 | G 3/4 |