Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL602420 |
| Product height in | 1.811 |
| Product height mm | 46.000 |
| Product length in | 1.339 |
| Product length mm | 34.000 |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152213 |
