Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL602579 |
| Complete connector | No |
| End size 1 | 8L |
| End size 2 | 8L |
| End type 1 | Millimetrique standpipe |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.0 |
| Hex size 2 MM | 17.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-EWS 8 L-SV A4GS |
| Product height in | 1.319 |
| Product height mm | 33.500 |
| Product length in | 1.161 |
| Product length mm | 29.500 |
| Product material | Carbon steel |
| Product serial name | P-EWS … -SV |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 500 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
