Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL602686 |
| Complete connector | No |
| End size 1 | 6S |
| End size 2 | 6S |
| End size 3 | 6L |
| End Type 1 | Millimetrique standpipe |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.0 |
| Hex size 2 MM | 14.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-ETS 6 L-SV A4GS |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 1.496 |
| Product length mm | 38.000 |
| Product material | Carbon steel |
| Product serial name | P-ETS … -SV |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |
| Thread size 3 | M12x1.5 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Tube outside diameter 3 MM | 6.0 |
| Working pressure bar | 500 |
