Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602758 |
| Complete connector | Yes |
| End size 1 | 8S |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.740 |
| Hex size 2 IN | 0.748 |
| Item type | Gauge fitting |
| Model Code 1 | P-MAV 8 S/R1/4 A4GS |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Carbon steel |
| Product serial name | P-MAV … R |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 IN | 0.210 |
| Tube outside diameter 2 IN | 0.310 |
| Working pressure bar | 800 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
