Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602877 |
| Complete connector | Yes |
| End size 1 | 16S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male ISO 9974-3 type B (S) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.060 |
| Hex size 2 IN | 1.181 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 16 S/M18X1,5 A4GS |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product serial name | P-GEV … R |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M24x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 2 IN | 0.620 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
