RING, BO-DR 8 L/S-1.4571
WAL602974
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL602974 |
| Product height in | 0.480 |
| Product height mm | 12.192 |
| Product length in | 0.433 |
| Product length mm | 10.998 |
| Product width in | 0.480 |
| Product width mm | 12.192 |
| Sub brand | Waltech |