Product specifications
Characteristic | Value | Description |
---|---|---|
Angle shape | Straight | |
Brand | Danfoss | |
Complete connector | Yes | |
Finish plating | Guardian Seal | |
Hex size 1 MM | 22.000 | |
Hex size 2 MM | 24.000 | |
Item type | Male stud connector | |
Model Code 1 | BO-GEV 12 SR-WD A4GS | |
Product height in | 0.945 | |
Product height mm | 24.000 | |
Product length in | 1.772 | |
Product length mm | 45.000 | |
Product material | Carbon steel | |
Product serial name | BO-GEV … R-WD | |
Product width in | 0.945 | |
Product width mm | 24.000 mm | |
Seal material | Nitrile (NBR) | |
Sub brand | Waltech | |
Tube outside diameter 1 MM | 12.000 | |
Tube outside diameter 2 MM | 12.000 | |
Working pressure bar | 630.0 |