Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 22L | 22L |
| End size 2 | 22L | 22L |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 17.000 | |
| Hex size 2 IN | 1.063 | |
| Hex size 2 MM | 22.000 | |
| Hex size 3 IN | 1.063 | |
| Hex size 3 MM | 22.000 | |
| Item type | TUBE TO TUBE CONNECTOR | Tube to tube connector |
| Model Code 1 | BO-WV 22 L VI A4GS | |
| Product height in | 2.441 | |
| Product height mm | 62.000 | |
| Product length in | 2.441 | |
| Product length mm | 62.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | BO-WV … | BO-WV … |
| Product width in | 0.866 | |
| Product width mm | 22.000 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M30X2 | M30x2 |
| Thread size 2 | M30X2 | M30x2 |
| Tube outside diameter 1 IN | 0.984 | |
| Tube outside diameter 1 MM | 22.000 | |
| Tube outside diameter 2 IN | 0.984 | |
| Tube outside diameter 2 MM | 22.000 | |
| Working pressure bar | 250.00 | |
| Working temperature max C | 120 | |
| Working temperature min C | -25 |