Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL603387 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 22.0 |
| Hex size 3 MM | 24.0 |
| Item type | Bulkhead tube connector |
| Model Code 1 | BO-WSV 12 L VI A4GS |
| Product height in | 1.693 |
| Product height mm | 43.000 |
| Product length in | 2.953 |
| Product length mm | 75.000 |
| Product material | Carbon steel |
| Product serial name | BO-WSV … |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
