Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL603461 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.551 |
| Hex size 2 IN | 0.748 |
| Hex size 3 IN | 0.748 |
| Item type | Adjustable connector |
| Model Code 1 | BO-ETVD 8 S VI A4GS |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | Carbon steel |
| Product serial name | BO-ETVD … |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 2 IN | 0.310 |
| Tube outside diameter 3 IN | 0.190 |
| Working pressure bar | 500 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
