Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603920 |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.614 |
| Product length mm | 41.000 |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603920 |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.614 |
| Product length mm | 41.000 |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Sub brand | Waltech |