Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603926 |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 2.331 |
| Product length mm | 59.200 |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603926 |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 2.331 |
| Product length mm | 59.200 |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Sub brand | Waltech |