Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL604600 |
| Complete connector | No |
| Finish plating | Phosphate coating |
| Item type | Weldable connector |
| Model Code 1 | SN 38X5 VI PHR |
| Product material | Carbon steel |
| Product serial name | SN … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Working temperature min C | -25 |
