Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL605007-K |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Flange fitting |
| Model Code 1 | WFS 16 S-35-0+O-RINGA4GS |
| Product height in | 1.535 |
| Product height mm | 39.000 |
| Product length in | 1.280 |
| Product length mm | 32.500 |
| Product material | Carbon steel |
| Product serial name | WFS … |
| Product width in | 1.535 |
| Product width mm | 39.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 16.0 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 315 |
